DLPS039F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE MONITOR | ||||||
TEMPWARN | Thermal Warning Threshold | Junction Temperature | 135 | °C | ||
TEMPEMRG | Thermal Emergency Threshold | Junction Temperature | 150 | °C | ||
1.1 V SUPPLY MONITOR | ||||||
VTRIPN | Negative Trip Threshold | Negative going only | 0.95 | 0.98 | 1.01 | V |
VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
tGLITCH | Glitch Suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
1.8 V SUPPLY MONITOR | ||||||
VTRIPN | Negative Trip Threshold | Negative going only | 1.552 | 1.6 | 1.648 | V |
VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
tGLITCH | Glitch Suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
3.3 V SUPPLY MONITOR | ||||||
VTRIPN | Negative Trip Threshold | Negative going only | 2.852 | 2.93 | 3.03 | V |
VTRIPHYST | Hysteresis | Positive going threshold, amount higher than negative trip voltage | 2% | |||
tGLITCH | Glitch Suppression | Size of glitch ignored (no reset) with 2% overdrive | 20 | 1000 | µs | |
VMAIN SYSTEM INPUT SUPPLY MONITOR | ||||||
VMAINTHRSH | VMAIN Threshold | External resistor divider used to translate VMAIN | 1.2125 | 1.25 | 1.2875 | V |
tMAINGLITCH | VMAIN Glitch Suppression | At 2% overdrive | 20 | 1000 | µs |