DLPS039F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
Separated ground planes are good for isolating noise from different parts of the circuit to other. However, when designing with separate ground planes, one must be careful of how the signals are routed to avoid large inductive loops. If separate ground planes are used, TI recommends the following ground connections to the TPS99000-Q1. In addition, the grounds should be connected electrically by a via or 0 Ω resistor. If a unified ground plane is used, the following can be used as a guideline for which groups of signals should be routed apart from other signals.
PIN | NAME | GROUND |
---|---|---|
13, 35 | VSS_IO | Digital |
24 | DVSS | Digital |
25, 60, 75, 99 | PBKG | Analog |
48 | VSS_DRVR | Power |
53 | DRST_PGND | Power |
56 | VSS_DRST | Power |
66 | GND_LDO | Analog |
71, 72 | VSS_TIA | Analog |
78, 100 | AVSS | Analog |
81, 84, 87, 89, 91 | VSSL_ADC | Analog |
Thermal Pad | DAP | Analog |