SNVSBF6B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
The internal bias rail LDO has a lower enable threshold than the regulator itself. When VEN is above 0.6 V and below the precision enable threshold (1.212 V typically), the internal LDO is on and regulating. The precision enable circuitry is turned on once the internal VCC is above its UV threshold. The switching action and voltage regulation are not enabled until VEN rises above the precision enable threshold.