SNVSBF6B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE | |||||||
VIN | Input supply voltage range | Over IOUT range | 3(1) | 65 | V | ||
UVLO | VIN UVLO rising threshold | VIN rising | 2.60 | 2.75 | 2.95 | V | |
VIN UVLO falling threshold | VIN falling | 2.35 | 2.45 | 2.60 | V | ||
IQ(VIN) | VIN operating non-switching supply current | VFB = 1.5 V, TA = 25°C | 10.5 | 15 | µA | ||
ISD(VIN) | VIN shutdown supply current | VEN = 0 V, TA = 25°C | 4.6 | 6.0 | µA | ||
ENABLE | |||||||
VEN(rise) | EN voltage rising threshold | EN voltage rising | 1.163 | 1.212 | 1.262 | V | |
VEN(fall) | EN voltage falling threshold | EN voltage falling | 1.109 | 1.144 | 1.178 | V | |
VEN(hyst) | EN voltage hysteresis | 68 | mV | ||||
VEN(sd) | EN shutdown threshold | EN voltage falling | 0.3 | 0.6 | V | ||
RHYS | HYS on-resistance | VEN = 1 V | 80 | 200 | Ω | ||
IHYS(LKG) | HYS off-state leakage current | VEN = 1.5 V, VHYS = 5.5 V | 10 | 100 | nA | ||
FEEDBACK (Adjustable option) | |||||||
VFB | Feedback voltage(2)(4) | Lower regulation threshold | 1.205 | 1.223 | 1.241 | V | |
Upper regulation threshold | 1.220 | 1.233 | 1.246 | V | |||
Hysteresis | 10 | mV | |||||
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
IFB | Input bias current into FB pin | VFB = 1 V | 100 | nA | |||
OUTPUT VOLTAGE (Fixed 5 V option) | |||||||
VOUT | Output voltage set-point | SENSE+ connected to VOUT | 4.9 | 5.0 | 5.1 | V | |
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
ISENSE+ | SENSE+ input current | 6.7 | µA | ||||
eff | Efficiency | VOUT = 5.0 V, IOUT = 50 mA | 83.0% | ||||
OUTPUT VOLTAGE (Fixed 3.3 V option) | |||||||
VOUT | Output voltage set-point | SENSE+ connected to VOUT | 3.23 | 3.3 | 3.37 | V | |
Line regulation | Over VIN range, TA = 25°C, IOUT = 0 A | 0.3% | |||||
Load regulation | Over IOUT range, TA = 25°C | 0.3% | |||||
Temperature variation | -40°C ≤ TA = TJ ≤ 125°C, IOUT = 0 A | 0.5% | |||||
ISENSE+ | SENSE+ input current | 3.9 | µA | ||||
eff | Efficiency | VOUT = 3.3 V, IOUT = 50 mA | 77.2% | ||||
CURRENT | |||||||
IOUT | Output current | See SOA curves for any thermal derating | 0 | 100 | mA | ||
IOCL | Overcurrent limit threshold | VOUT foldback | 130 | mA | |||
SOFT-START | |||||||
ISS | Soft-start charge current | VSS = 1 V | 10 | µA | |||
TSS | Soft-start rise time | SS pin open | 900 | µs | |||
POWER GOOD | |||||||
PGOOD | PGOOD threshold | PGOOD high, VOUT rising | 94% | ||||
PGOOD | PGOOD threshold | PGOOD low, VOUT falling | 87% | ||||
IPGOOD(LKG) | PGOOD leakage current | VPGOOD = 5.5 V, PGOOD high | 10 | 100 | nA | ||
RPGOOD | PGOOD ON-resistance | PGOOD low | 80 | 200 | Ω | ||
Min VIN for valid PGOOD output | IPGOOD = 0.1 mA, VPGOOD < 0.5 V | 1.2 | 1.65 | V | |||
THERMAL SHUTDOWN | |||||||
TSDN | Thermal shutdown threshold (3) | Temperature rising | 170 | °C | |||
THYST | Thermal shutdown hysteresis (3) | 10 | °C |