SNVSBF6B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
The TPSM265R1 requires a minimum input capacitance of 1-µF ceramic type. High-quality ceramic type X5R or X7R capacitors with sufficient voltage rating are recommended. The voltage rating of input capacitors must be greater than the maximum input voltage.
For this design, a single, 1-µF, 50-V ceramic capacitor is selected.