SNVSBF6B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
The TPSM265R1 is in active mode when VEN and the internal bias rail are above their relevant thresholds, FB has fallen below the lower hysteresis level, and boundary conduction mode is recharging the output capacitor to the upper hysteresis level. There is a 4-µs wake-up delay from sleep to active states.