SNVSC83C September 2022 – October 2025 TPSM365R3 , TPSM365R6
PRODUCTION DATA
The TPSM365Rx requires a minimum input capacitance of 1 × 2.2-µF and 1 × 0.1-µF ceramic type. High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. The voltage rating of input capacitors must be greater than the maximum input voltage.
For this design, select a 2.2-µF, 100-V, 1210 case size, and a 0.1-µF, 100-V, 0603 case size ceramic capacitors.