SLUSDV8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
The TPSM5D1806 can be set to one of four switching frequencies; 500 kHz, 1.0 MHz, 1.5 MHz, or 2.0 MHz. The switching frequency is set using the MODE2 pin on the device. When setting the switching frequency, both channels of the device are set to the same frequency. Not all input voltage and output voltage combinations can operate at all switching frequencies; check Table 7-1 for allowable switching frequencies. Select the appropriate resistor from Table 7-5 to set the switching frequency.