SLUSDN6A September 2019 – December 2020 TPSM82810 , TPSM82813
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply voltage range | 2.75 | 6 | V | |
VOUT | Output voltage range | 0.6 | 5.5 | V | |
COUT | Effective output capacitance(1) | 27 | 47 | 470 | µF |
CIN | Effective input capacitance(1) | 5 | 10 | µF | |
RCF | 4.5 | 100 | kΩ | ||
TJ | Operating junction temperature | -40 | 125 | °C |