SLVSEP0F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| VIN = 5 V | TA = 25°C | TPSM82822 |
| VIN = 4.2 V | TA = 25°C | TPSM82822 |
| VIN = 3.3 V | TA = 25°C | TPSM82822 |
| VIN = 2.4 V | TA = 25°C | TPSM82822 |

| VOUT = 0.6 V | TPSM82822 | RθJA = 64.3°C/W |

| VOUT = 1.8 V | TPSM82822 | RθJA = 64.3°C/W |

| VOUT = 3.3 V | TPSM82822 | RθJA = 64.3°C/W |

| VOUT = 1.2 V | TPSM82822 |

| VOUT = 2.5 V | TPSM82822 |

| VOUT = 0.6 V | TPSM82822 |

| VOUT = 1.8 V | TPSM82822 |

| VOUT = 3.3 V | TPSM82822 |

| IOUT = 25 mA | TPSM82822 |

| IOUT = 0 A to 2 A | Slew Rate = 2 A/µs | TPSM82822 |

| IOUT = no load | TPSM82822 |

| TPSM82822 |

| TPSM82822 |
| VIN = 5 V | TA = 85°C | TPSM82822 |
| VIN = 4.2 V | TA = 85°C | TPSM82822 |
| VIN = 3.3 V | TA = 85°C | TPSM82822 |
| VIN = 2.4 V | TA = 85°C | TPSM82822 |

| VOUT = 1.2 V | TPSM82822 | RθJA = 64.3°C/W |

| VOUT = 2.5 V | TPSM82822 | RθJA = 64.3°C/W |

| VOUT = 0.6 V | TPSM82822 |

| VOUT = 1.8 V | TPSM82822 |

| VOUT = 3.3 V | TPSM82822 |

| VOUT = 1.2 V | TPSM82822 |

| VOUT = 2.5 V | TPSM82822 |

| IOUT = 2 A | TPSM82822 |

| IOUT = 25 mA to 2 A | TPSM82822 |

| IOUT = 0.5 A to 2 A | Slew Rate = 2 A/µs | TPSM82822 |

| IOUT = 2 A | TPSM82822 |
| RLOAD = 1 Ω, VIN = 5.5 V (battery supply), VOUT = 1.8 V, tested on TPSM82822EVM-080 |