SLVSEP0F August   2019  – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 PWM and PSM Operation
      2. 8.3.2 Low Dropout Operation (100% Duty Cycle)
      3. 8.3.3 Soft Start-up
      4. 8.3.4 Switch Current Limit and Hiccup Short Circuit Protection
      5. 8.3.5 Undervoltage Lockout
      6. 8.3.6 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable and Disable
      2. 8.4.2 Output Discharge
      3. 8.4.3 Power Good Output
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 1.8-V Output Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Setting the Output Voltage
          2. 9.2.1.2.2 Feedforward capacitor
          3. 9.2.1.2.3 Input and Output Capacitor Selection
        3. 9.2.1.3 Application Performance Curves
          1. 9.2.1.3.1 TPSM82821 Performance Curves
          2. 9.2.1.3.2 TPSM82821A Performance Curves
          3. 9.2.1.3.3 TPSM82822 Performance Curves
          4. 9.2.1.3.4 TPSM82822A Performance Curves
          5. 9.2.1.3.5 TPSM82823 Performance Curves
          6. 9.2.1.3.6 TPSM82823A Performance Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
      1. 11.2.1 Thermal Consideration
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
        1. 12.1.2.1 Models and Simulators
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • SIL|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Good Output

The device has a power good output. The PG pin goes high impedance once the FB pin voltage is above 96% and less than 105% of the nominal voltage, and is driven low once the voltage falls below typically 92% or higher than 110% of the nominal voltage. Table 8-1 shows the typical PG pin logic. The PG pin is an open-drain output and is specified to sink up to 1 mA. The power good output requires a pullup resistor connecting to any voltage rail less than 5.5 V. The PG signal can be used for sequencing of multiple rails by connecting to the EN pin of other converters. If not used, the PG pin can be left floating or connected to GND.

Table 8-1 Power Good Pin Logic
DEVICE STATEPG LOGIC STATUS
HIGH IMPEDANCELOW
Enabled (EN = High)0.576 V ≤ VFB ≤ 0.63 V

VFB < 0.552 V or VFB > 0.66 V
Shutdown (EN = Low)
UVLO

0.7 V ≤ VIN < VUVLO

Thermal Shutdown

TJ > TJSD

Power Supply Removal

VIN < 0.7 V

The PG pin has a 20-μs deglitch time on the falling edge and a 100-μs delay before PG goes high. See Figure 8-1.

Figure 8-1 Power Good Transient and De-glitch Behavior