SLUSDC9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
To communicate with other system controllers with PMBus interfaces, the PMBus address must be set. The PMBus address is set by the voltage on the ADDR pin and is selected with a resistor from the ADDR pin to GND. For this application the PMBus address of 105d is set by placing a 10 kΩ resistor between the ADDR pin and GND. See Table 7-5 for other address selections.