SLVSDF3F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
This bit enables ADC operation used for voltage, current and temperature monitoring.
BIT VALUE | ACTION |
---|---|
0 | Disable ADC operation |
1 | Enable ADC operation |
NOTE
The EN_ADC_CNTL bit must be set to enable output voltage, current and temperature telemetry. When the EN_ADC_CNTL bit is zero, the READ_VOUT, READ_IOUT and READ_TEMPERATURE_2 registers do not update continuously, and retain the previous values from the last time EN_ADC_CNTL was set.