SLVSFQ9A August   2021  – November 2021 TPSM8A28 , TPSM8A29
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Internal VCC LDO and Using External Bias on VCC Pin
      2. 7.3.2  Enable
      3. 7.3.3  Output Voltage Setting
        1. 7.3.3.1 Remote Sense
      4. 7.3.4  Internal Fixed Soft Start and External Adjustable Soft Start
      5. 7.3.5  External REFIN for Output Voltage Tracking
      6. 7.3.6  Frequency and Operation Mode Selection
      7. 7.3.7  D-CAP3™ Control
      8. 7.3.8  Low-Side FET Zero-Crossing
      9. 7.3.9  Current Sense and Positive Overcurrent Protection
      10. 7.3.10 Low-Side FET Negative Current Limit
      11. 7.3.11 Power Good
      12. 7.3.12 Overvoltage and Undervoltage Protection
      13. 7.3.13 Out-Of-Bounds (OOB) Operation
      14. 7.3.14 Output Voltage Discharge
      15. 7.3.15 UVLO Protection
      16. 7.3.16 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Auto-Skip Eco-Mode Light Load Operation
      2. 7.4.2 Forced Continuous-Conduction Mode
      3. 7.4.3 Powering the Device From a 12-V Bus
      4. 7.4.4 Powering the Device From a 5.0-V Bus
      5. 7.4.5 Powering the Device From a Split-Rail Configuration
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Output Voltage Setting Point
        2. 8.2.2.2  Choose the Inductor
        3. 8.2.2.3  Set the Current Limit (TRIP)
        4. 8.2.2.4  Choose the Output Capacitor
        5. 8.2.2.5  Choose the Input Capacitors (CIN)
        6. 8.2.2.6  Soft-Start Capacitor (SS/REFIN Pin)
        7. 8.2.2.7  EN Pin Resistor Divider
        8. 8.2.2.8  VCC Bypass Capacitor
        9. 8.2.2.9  BOOT Capacitor
        10. 8.2.2.10 PGOOD Pullup Resistor
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Thermal Performance on the TI EVM
    3. 10.3 EMI
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

GUID-20210311-CA0I-XXR0-F5VQ-C1DHFG38BT4P-low.gifFigure 5-1 25-Pin B3QFNRDG Package(Top View)
GUID-20210311-CA0I-TTDW-VQBQ-NGGMQN3R0PP5-low.gifFigure 5-2 25-Pin B3QFNRDG Package(Bottom View)
Table 5-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
PGND 1, 20, 21, 22, 24, 25 G Power ground of internal low-side MOSFET
SW 2 O Output switching terminal of the power converter. No external connection needed. Do not connect.
VCC 3 I/O Internal 4.5-V LDO output. Float or connect to an external power supply between 4.75 V and 5.3 V to save the power losses on the internal LDO. The voltage source on this pin powers both the internal circuitry and gate driver. A 1-μF bypass capacitor is built in. No external bypass capacitors are required.
VIN 4, 5, 16, 17, 23 P Power-supply input pins for the integrated power MOSFET pair and the internal LDO. Place the decoupling input capacitors from the VIN pins to PGND pins as close as possible.
BOOT 6 I/O Supply rail for the high-side gate driver. A boot capacitor is integrated inside module. No external connection is needed. Do not connect.
MODE 7 I The MODE pin sets Forced continuous-conduction mode (FCCM) or Skip-mode operation. It also selects the operating frequency by connecting a resistor from the MODE pin to AGND pin. ±1% tolerance resistor is recommended. See Table 7-1 for details.
AGND 8, 14 G Ground pin. Reference point for the internal control circuits
TRIP 9 I/O Current limit setting pin. Connect a resistor to AGND to set the current limit trip point. ±1% tolerance resistor is highly recommended. See Section 7.3.9 for details on the OCL setting.
VOUT 10, 11 O These pins are connected to the output terminal of inductor. Connect these pins to output bypass capacitors.
FB 12 I Output voltage feedback input. A resistor divider from the VOUT to VSNS– (tapped to FB pin) sets the output voltage.
VSNS– 13 I The return connection for a remote voltage sensing configuration. It is also used as ground for the internal reference. Short to AGND for a single-end sense configuration.
SS/REFIN 15 I/O Dual-function pin. Soft-start function: Connecting a capacitor to the VSNS– pin programs the soft-start time. Minimum soft-start time (1.5 ms) is fixed internally. REFIN function: The device always looks at the voltage on this SS/REFIN pin as the reference for the control loop. The internal reference voltage can be overridden by an external DC voltage source on this pin for tracking application.
EN 18 I Enable pin. The enable pin turns the DC/DC switching converter on or off. Floating the EN pin before start-up disables the converter. The recommended operating condition for EN pin is maximum 5.5 V. Do not connect the EN pin to the VIN pin directly.
PGOOD 19 O Open-drain power-good status signal. When the FB voltage moves outside the specified limits, PGOOD goes low after a 2-µs delay.
I = Input, O = Output, P = Supply, G = Ground