SLUSEJ1 December 2021 TPSM8D6C24
PRODUCTION DATA
CMD Address | 36h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | SLINEAR11, per CAPABILITY |
Phased: | No |
NVM Back-up: | EEPROM |
Updates: | On-the-fly |
Section 7.6.29 command sets the value of the PVIN input voltage, in Volts, at which the unit should stop power conversion. If the Power Conversion Enable conditions as defined by Section 7.6.3 are met and PVIN is less than Section 7.6.29, the output off due to low VIN bit in Section 7.6.58 is set.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | R | RW | RW | RW |
VOFF_EXP | VOFF_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VOFF_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:11 | VOFF_ EXP | RW | 11110b | Linear format two’s complement exponent |
10:0 | VOFF_ MAN | RW | NVM | Linear format two’s complement mantissa. Refer to the following text. |
Attempts to write Section 7.6.29 to any value outside those specified as valid will be considered invalid/unsupported data and cause the TPSM8D6C24 to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.
Command Resolution and NVM Store/Restore Behavior
Section 7.6.28 and Section 7.6.29 have limited hardware range and resolution as well as limited NVM allocation. While the command will accept any binary value within the valid range, values not exactly represented by the hardware resolution will be rounded down to the next lower supported threshold for implementation or upon restoration from NVM during Power-On Reset or Section 7.6.8. Section 7.6.29 hardware supports all values from 2.25 V to 18.25 in 0.25-V steps.
While it is possible to set Section 7.6.29 equal to or greater than Section 7.6.28, it is not advisable and can produce rapid enabling and disabling of conversion and undesirable operation.