SLOSEF4 August 2025 TRF1208-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 1, 4, 7, 10 | Ground | Ground |
| INM | 5 | Input | Differential signal input, negative |
| INP | 6 | Input | Differential signal input, positive |
| OUTM | 12 | Output | Differential signal output, negative |
| OUTP | 11 | Output | Differential signal output, positive |
| PD | 2 | Input | Power-down
signal. Supports 1.8V and 3.3V logic. 0 = Chip enabled 1 = Power down |
| TP1 | 8 | — | Test pin. Short to ground. |
| TP2 | 3 | — | Test pin. Short to ground. |
| VDD | 9 | Power | 3.3V supply |
| Thermal pad | Pad | — | Thermal pad. Connect to ground on board. |