SLOSEG3 October   2025 TRF1305A2

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - AC Specifications in D2D Configuration
    6. 6.6 Electrical Characteristics - AC Specifications in S2D Configuration
    7. 6.7 Electrical Characteristics - DC and Timing Specifications
    8. 6.8 Typical Characteristics: D2D Configuration
    9. 6.9 Typical Characteristics: S2D Configuration
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Differential RF Amplifier
      2. 7.3.2 Output Common-Mode Control
      3. 7.3.3 Internal Resistor Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1 MODE Pin
        1. 7.4.1.1 Input Common-Mode Extension
      2. 7.4.2 Power-Down Mode
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input and Output Interface Considerations
        1. 8.1.1.1 Single-Ended Input
        2. 8.1.1.2 Differential Input
        3. 8.1.1.3 DC-Coupling Considerations
      2. 8.1.2 Gain Adjustment With External Resistors in a Differential Input Configuration
    2. 8.2 Typical Application
      1. 8.2.1 TRF1305A2 as ADC Driver in a Zero-IF Receiver
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Supply Voltages
      2. 8.3.2 Single-Supply Operation
      3. 8.3.3 Split-Supply Operation
      4. 8.3.4 Supply Decoupling
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Thermal Considerations
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RYP|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The TRF1305A2, TRF1305B2, and TRF1305C2 (TRF1305x2) devices are dual-channel, high-performance fully differential RF amplifiers optimized for very wideband signals. This device family is primarily designed to interface with high-speed and RF data converters that often require differential input (ADCs) and output (DACs) signaling. The TRF1305x2 can be dc or ac coupled, and configured as single-ended input and differential output (S2D) or differential input and differential output (D2D). The devices feature an output common-mode pin (VOCM) that allows the flexibility to set a desired common-mode output voltage. The VOCM pin sets the same output common-mode voltage for both shared channels. The amplifier allows the data converters to interface with a dc-coupled IQ demodulator or modulator if used in a direct conversion system. The TRF1305x2 family comes in three fixed power gain variants (15dB, 10dB, and 5dB), and has a closed-loop feedback-amplifier architecture.

The devices are powered using two-rail supplies with a typical differential voltage of 5V between the positive and negative supplies, and usable in split- or single-supply configurations. A power-down feature is also available that allows each amplifier channel to be powered down individually.

The output of the amplifiers is low impedance. Use appropriate external series termination or resistive pad to match to an arbitrary impedance.