SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-1 shows a functional diagram of the output common-mode control. Internally, the VOCM pin potential is set by the LDO output voltage that is equal to VS– + 2.5V connected through a 2.5kΩ resistor.
Floating the VOCM pin is allowed. The output common-mode voltage at the output pins, OUTPx and OUTMx, defaults to the LDO output voltage of VS– + 2.5V when VOCM pin is floated. Floating the VOCM pin results in a VOCM voltage equal to midsupply when VS = 5V. If the VOCM pin is driven, then drive the pin from a low-impedance source. Limit the value of ROCM to less than 25Ω for accurate reflection of the forced VOCM voltage at the device outputs.