SLOS758G December 2011 – March 2020 TRF7963A
PRODUCTION DATA.
Table 6-24 describes the bit fields of the Modulator and SYS_CLK Control register. This register controls the modulation input and depth, ASK/OOK pin control, and clock output to an external system (an MCU).
Default Value: 0x11, set at POR = H or EN = L at each write to the ISO Control register for all bits except Clo1 and Clo0
The frequency of SYS_CLK (pin 27) is programmable by bits B4 and B5 of this register. The frequency of the TRF7963A system clock oscillator is divided by 1, 2, or 4 resulting in available SYS_CLK frequencies of 13.56 MHz, 6.78 MHz, or 3.39 MHz, respectively.
The ASK modulation depth is controlled by bits B0, B1, and B2. The range of ASK modulation is 7% to 30% or 100% (OOK). The selection between ASK and OOK (100%) modulation can also be done using direct input OOK (pin 12). The direct control of OOK or ASK using the OOK pin is only possible if the function is enabled by setting B6 = 1 (en_ook_p) in this register (0x09) and the ISO Control register (0x01, B6 = 1). When configured this way, the MOD pin (pin 14) is used as input for the modulation signal.
BIT NO. | BIT NAME | FUNCTION | DESCRIPTION | |||
---|---|---|---|---|---|---|
B7 | Unused | |||||
B6 | en_ook_p |
1 = Enables external selection of ASK or OOK modulation 0 = Default operation as defined in bits B0 to B2 of this register |
Enable ASK/OOK pin (pin 12) for change between any preselected ASK modulation as defined by B0 to B2 and OOK modulation.
If B6 is set to 1, pin 12 is configured as:
|
|||
B5 | Clo1 | SYS_CLK output frequency. B5 is the MSB. | Clo1 | Clo0 | SYS_CLK Output | |
0 | 0 | Disabled | ||||
0 | 1 | 3.39 MHz | ||||
B4 | Clo0 | 1 | 0 | 6.78 MHz | ||
1 | 1 | 13.56 MHz | ||||
B3 | en_ana |
1 = Sets pin 12 (ASK/OOK) as an analog output 0 = Default |
For test and measurement purpose. ASK/OOK pin 12 can be used to monitor the analog subcarrier signal before the digitizing with DC level equal to AGND. | |||
B2 | Pm2 | Modulation depth. B2 is the MSB. | Pm2 | Pm1 | Pm0 | Modulation Type and Percentage |
0 | 0 | 0 | ASK 10% | |||
0 | 0 | 1 | OOK (100%) | |||
B1 | Pm1 | 0 | 1 | 0 | ASK 7% | |
0 | 1 | 1 | ASK 8.5% | |||
1 | 0 | 0 | ASK 13% | |||
B0 | Pm0 | 1 | 0 | 1 | ASK 16% | |
1 | 1 | 0 | ASK 22% | |||
1 | 1 | 1 | ASK 30% |