SLOS758G December 2011 – March 2020 TRF7963A
PRODUCTION DATA.
Table 6-36 describes the bit fields of the Test register at 0x1B. When a test_dec or test_io is set, the IC is switched to test mode. Test mode persists until a stop condition arrives. At stop condition, the test_dec and test_io bits are cleared.
Default Value: 0x00, set at POR = H and EN = L
BIT NO. | BIT NAME | FUNCTION | DESCRIPTION |
---|---|---|---|
B7 | test_rf_level | RF level test | |
B6 | |||
B5 | |||
B4 | |||
B3 | test_io1 | I/O test | Not implemented |
B2 | test_io0 | ||
B1 | test_dec | Decoder test mode | |
B0 | clock_su | Coder clock 13.56 MHz | For faster test of coders |