SLOS787J May 2012 – March 2020 TRF7964A
PRODUCTION DATA.
Table 6-42 describes the Special Functions register at address 0x11.
Function: Indicate IRQ status for RX operations. | |||
Bit | Name | Function | Description |
B7 | Reserved | Reserved | |
B6 | Reserved | Reserved | |
B5 | Reserved | Reserved | |
B4 | Reserved | Reserved | |
B3 | Reserved | Reserved | |
B2 | Reserved | Reserved | |
B1 | Reserved | Reserved | |
B0 | irg_srx | Copy of the RX start signal (Bit 6) of the IRQ Status register (0x0C) | Signals the RX SOF was received and the RX is in progress. IRQ when RX is completed. |