SLLS789E April   2007  – December 2022 TRS3243E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Detailed Design Procedure
        1. 9.1.1.1 ESD Protection
        2. 9.1.1.2 ESD Test Conditions
        3. 9.1.1.3 Human-Body Model (HBM)
        4. 9.1.1.4 IEC61000-4-2 (Formerly Known as IEC1000-4-2)
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 9-1)(2)
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
IIInput leakage currentFORCEOFF, FORCEON±0.01±1μA
ICCSupply current
(TA = 25°C)
Auto-powerdown disabledNo load,
FORCEOFF and FORCEON at VCC
For DB, PW and RHB package
0.31.2mA
Auto-powerdown disabled No load,
FORCEOFF and FORCEON at VCC
For DW package
0.3 1 mA
Powered offNo load, FORCEOFF at GND110μA
Auto-powerdown enabledNo load, FORCEOFF at VCC,
FORCEON at GND,
All RIN are open or grounded,
All DIN are grounded
110
DRIVER SECTION
VOHHigh-level output voltageAll DOUT at RL = 3 kΩ to GND55.4V
VOLLow-level output voltageAll DOUT at RL = 3 kΩ to GND–5–5.4V
VOOutput voltage
(mouse driveability)
DIN1 = DIN2 = GND, DIN3 = VCC, 3-kΩ to GND at DOUT3,
DOUT1 = DOUT2 = 2.5 mA
±5V
IIHHigh-level input currentVI = VCC±0.01±1μA
IILLow-level input currentVI at GND±0.01±1μA
VhysInput hysteresis±1V
IOSShort-circuit output current(3)VCC = 3.6 V,VO = 0 V±60mA
VCC = 5.5 V,VO = 0 V
rOOutput resistanceVCC, V+, and V– = 0 V,VO = ±2 V30010M
IoffOutput leakage currentFORCEOFF = GND,VO = ±12 V,VCC = 0 to 5.5 V±25μA
RECEIVER SECTION
VOHHigh-level output voltageIOH = –1 mAVCC – 0.6VCC – 0.1V
VOLLow-level output voltageIOH = 1.6 mA0.4V
VIT+Positive-going input threshold voltageVCC = 3.3 V1.62.4V
VCC = 5 V1.92.4
VIT–Negative-going input threshold voltageVCC = 3.3 V0.61.1V
VCC = 5 V0.81.4
VhysInput hysteresis (VIT+ – VIT– )0.5V
IoffOutput leakage current (except ROUT2B)FORCEOFF = 0 V±0.05±10μA
riInput resistanceVI = ±3 V or ±25 V357
AUTO-POWERDOWN SECTION
VIT+(valid)Receiver input threshold
for INVALID high-level output voltage
FORCEON = GND,
FORCEOFF = VCC
2.7V
VIT–(valid)Receiver input threshold
for INVALID high-level output voltage
FORCEON = GND,
FORCEOFF = VCC
–2.7V
VT(invalid)Receiver input threshold
for INVALID low-level output voltage
FORCEON = GND,
FORCEOFF = VCC
–0.30.3V
VOHINVALID high-level output voltageIOH = -1 mA, FORCEON = GND,
FORCEOFF = VCC
VCC – 0.6V
VOLINVALID low-level output voltageIOL = 1.6 mA, FORCEON = GND,
FORCEOFF = VCC
0.4V
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.