SCDS189H January 2005 – May 2018 TS3A5018
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tON | Turnon time | VCOM = 2 V,
RL = 300 Ω, |
CL = 35 pF,
see Figure 21 |
25°C | 3.3 V | 2.5 | 3.5 | 8 | ns |
Full | 3 V to
3.6 V |
2.5 | 9 | ||||||
tOFF | Turnoff time | VCOM =2 V,
RL = 300 Ω, |
CL = 35 pF,
see Figure 21 |
25°C | 3.3 V | 0.5 | 2 | 6.5 | ns |
Full | 3 V to
3.6 V |
0.5 | 7 |