SCDS220J NOVEMBER 2006 – January 2019 TS3USB221
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | VCC = 3.6 V, 2.7 V, | II = –18 mA | –1.8 | V | ||||
IIN | Control
inputs |
VCC = 3.6 V, 2.7 V, 0 V, | VIN = 0 V to 3.6 V | ±1 | μA | |||
IOZ(3) | VCC = 3.6 V, 2.7 V,
VO = 0 V to 3.6 V, VI = 0 V, |
VIN = VCC or GND,
Switch OFF |
±1 | μA | ||||
IOFF | VCC = 0 V | VI/O = 0 V to 3.6 V | ±2 | μA | ||||
VI/O = 0 V to 2.7 V | ±1 | |||||||
ICC | VCC = 3.6 V, 2.7 V,
VIN = VCC or GND, |
II/O = 0 V,
Switch ON or OFF |
30 | μA | ||||
ICC
(low power mode) |
VCC = 3.6 V, 2.7 V,
VIN = VCC or GND |
Switch disabled
(OE in high state) |
1 | μA | ||||
ΔICC(4) | Control
inputs |
One input at 1.8 V,
Other inputs at VCC or GND |
VCC = 3.6 V | 20 | μA | |||
VCC = 2.7 V | 0.5 | |||||||
Cin | Control
inputs |
VCC = 3.3 V, 2.5 V, | VIN = 3.3 V or 0 V | 1 | 2 | pF | ||
Cio(OFF) | VCC = 3.3 V, 2.5 V, | VI/O = 3.3 V or 0 V, | Switch OFF | 3 | 4 | pF | ||
Cio(ON) | VCC = 3.3 V, 2.5 V, | VI/O = 3.3 V or 0 V, | Switch ON | 5 | 6 | pF | ||
ron(5) | VCC = 3 V, 2.3 V | VI = 0 V, | IO = 30 mA | 6 | Ω | |||
VI = 2.4 V, | IO = –15 mA | 6 | ||||||
Δron | VCC = 3 V, 2.3 V | VI = 0 V, | IO = 30 mA | 0.2 | Ω | |||
VI = 1.7, | IO = –15 mA | 0.2 | ||||||
ron(flat) | VCC = 3 V, 2.3 V | VI = 0 V, | IO = 30 mA | 1 | Ω | |||
VI = 1.7, | IO = –15 mA | 1 |