8.6.1.2 General_1 Register (Offset = Ah) [reset = 0h]
General_1 is shown in Figure 19 and described in Table 9.
Return to Summary Table.
Figure 19. General_1 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
DEVICE_ENABLE |
FLIPSEL |
R-0h |
R/W-0h |
R/W-0h |
|
Table 9. General_1 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-2 |
RESERVED |
R |
0h |
Reserved
|
1 |
DEVICE_ENABLE |
R/W |
0h |
Controls the switch enable.
0h = Disabled
1h = Enabled
|
0 |
FLIPSEL |
R/W |
0h |
Controls the USB-C orientation.
0h = Normal Orientation
1h = Flip orientation.
|