SCDS184F January 2005 – August 2018 TS5A2066
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SYMBOL | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Analog signal range | VCOM, VNO | 0 | VCC | V | |||||
ON-state
resistance |
ron | 0 ≤ VNO ≤ VCC,
ICOM = –32 mA, |
Switch ON,
See Figure 16 |
25°C | 4.5 V | 7.5 | 10 | Ω | |
Full | 15 | ||||||||
ON-state
resistance match between channels |
Δron | VNO = 3.15 V,
ICOM = –32 mA, |
Switch ON,
SeeFigure 16 |
25°C | 4.5 V | 0.4 | 1 | Ω | |
Full | 3 | ||||||||
ON-state
resistance flatness |
ron(flat) | 0 ≤ VNO ≤ VCC,
ICOM = –32 mA, |
Switch ON,
See Figure 16 |
25°C | 4.5 V | 3.5 | 5 | Ω | |
Full | 8 | ||||||||
NO
OFF leakage current |
INO(OFF) | VNO = 1 V,
VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF,
See Figure 17 |
25°C | 5.5 V | –30 | –10 | 30 | nA |
Full | –40 | 40 | |||||||
COM
OFF leakage current |
ICOM(OFF) | VCOM = 1 V,
VNO = 4.5 V, or VCOM = 4.5 V, VNO = 1 V, |
Switch OFF,
See Figure 17 |
25°C | 5.5 V | –50 | –8 | 50 | nA |
Full | –50 | 50 | |||||||
NO
ON leakage current |
INO(ON) | VNO = 1 V,
VCOM = Open, or VNO = 4.5 V, VCOM = Open |
Switch ON,
See Figure 18 |
25°C | 5.5 V | –40 | –12 | 40 | nA |
Full | –4 | 40 | |||||||
COM
ON leakage current |
ICOM(ON) | VCOM = 1 V,
VNO = Open, or VCOM = 4.5 V, VNO = Open, |
Switch ON,
See Figure 18 |
25°C | 5.5 V | –70 | –30 | 70 | nA |
Full | –70 | 70 | |||||||
Digital Control Input (IN) | |||||||||
Input logic high | VIH | Full | VCC × 0.7 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | VCC × 0.3 | V | ||||
Input leakage
current |
IIH, IIL | VIN = 5.5 V or 0 | 25°C | 5.5 V | –0.1 | 0.05 | 0.1 | µA | |
Full | –1 | 1 | |||||||
Dynamic | |||||||||
Turn-on time | tON | VCOM = 3 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 5 V | 4.4 | 5.2 | 5.8 | ns |
Full | 4.5 V to
5.5 V |
3.4 | 6.1 | ||||||
Turn-off time | tOFF | VCOM = 3 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 5 V | 1.7 | 2.6 | 3.6 | ns |
Full | 4.5 V to
5.5 V |
1.3 | 4.2 | ||||||
Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 0.1 nF,
See Figure 24 |
25°C | 5 V | 1 | pC | ||
NO
OFF capacitance |
CNO(OFF) | VNO = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 5 V | 5.5 | pF | ||
COM
OFF capacitance |
CCOM(OFF) | VCOM = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 5 V | 5.5 | pF | ||
NO
ON capacitance |
CNO(ON) | VNO = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 5 V | 13.5 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 5 V | 13.5 | pF | ||
Digital input
capacitance |
CIN | VIN = VCC or GND, | See Figure 19 | 25°C | 5 V | 2.5 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON,
See Figure 21 |
25°C | 5 V | 300 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
See Figure 22 |
25°C | 5 V | –68 | dB | ||
Crosstalk | XTALK | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
See Figure 23 |
25°C | 5 V | –66 | dB | ||
Total harmonic distortion | THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 25 |
25°C | 5 V | 0.01% | |||
Supply | |||||||||
Positive supply current | ICC | VIN = VCC or GND, | Switch ON or OFF | 25°C | 5.5 V | 0.1 | 1 | µA | |
Full | 5 |