SCDS200F June 2005 – January 2018 TS5A3159A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | V+ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
rpeak | Peak ON resistance | 0 ≤ (VNO or VNC) ≤ V+, ICOM = –2 mA, |
Switch on, See Figure 14 |
25°C | 1.65 V | 5 | Ω | ||
Full | 15 | ||||||||
ron | ON-state resistance | VNO or VNC = 1.5 V, ICOM = –2 mA, |
Switch on, See Figure 14 |
25°C | 1.65 V | 2 | 2.5 | Ω | |
Full | 3.5 | ||||||||
Δron | ON-state resistance match between channels | VNO or VNC = 1.5 V, ICOM = –2 mA, |
Switch on, See Figure 14 |
25°C | 1.65 V | 0.15 | 0.4 | Ω | |
Full | 0.4 | ||||||||
ron(flat) | ON-state resistance flatness | 0 ≤ (VNO or VNC) ≤ V+, ICOM = –8 mA, |
Switch on, See Figure 14 |
25°C | 1.65 V | 5 | Ω | ||
VNO or VNC = 0.6 V, 1.5 V, ICOM = –2 mA, |
Switch on, See Figure 14 |
25°C | 4.5 | ||||||
Full | |||||||||
INC(OFF), INO(OFF) |
NC, NO OFF leakage current |
VNC or VNO = 0.3 V, VCOM = 0.3 V to 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V to 1.65 V, |
Switch off, See Figure 15 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
INC(PWROFF) INO(PWROFF) |
VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0, |
Switch off, See Figure 15 |
25°C | 0 V | –1 | 0.1 | 1 | μA | |
Full | –5 | 5 | |||||||
INC(ON), INO(ON) |
NC, NO ON leakage current |
VNC or VNO = 0.3 V, VCOM = Open, or VNC or VNO = 1.65 V, VCOM = Open, |
Switch on, See Figure 16 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
ICOM(PWROFF) | COM OFF leakage current |
VNC or VNO = 1.95 V to 0, VCOM = 0 to 1.95 V, |
Switch off, See Figure 15 |
25° | 0 V | –1 | 0.1 | 7 | μA |
Full | –5 | 5 | |||||||
ICOM(ON) | COM ON leakage current |
VNC or VNO = Open, VCOM = 0.3 V, or VNC or VNO = Open, VCOM = 1.65 V, |
Switch on, See Figure 16 |
25°C | 1.95 V | –5 | 2 | 5 | nA |
Full | –20 | 20 | |||||||
DIGITAL INPUT (IN) | |||||||||
VIH | Input logic high | Full | 1.5 | 5.5 | V | ||||
VIL | Input logic low | Full | 0 | 0.6 | |||||
IIH, IIL | Input leakage current | VI = 5.5 V or 0 | 25°C | 1.95 V | –2 | 2 | nA | ||
Full | 20 | 20 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 18 |
25°C | 1.8 V | 10 | 35 | 70 | ns |
Full | 1.65 V to 1.95 V |
10 | 75 | ||||||
tOFF | Turnoff time | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 18 |
25°C | 1.8 V | 2 | 15 | 40 | ns |
Full | 1.65 V to 1.95 V |
2 | 50 | ||||||
tBBM | Break-before-make time | VNC = VNO = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 19 |
25°C | 1.8 V | 22 | ns | ||
Full | 1.65 V to 1.95 V |
2 | 70 | ||||||
QC | Charge injection | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 23 |
25°C | 1.8 V | –4 | pC | ||
CNC(OFF), CNO(OFF) |
NC, NO OFF capacitance |
VNC or VNO = V+ or GND, | Switch off, See Figure 17 |
25°C | 1.8 V | 18 | pF | ||
CNC(ON), CNO(ON) |
NC, NO ON capacitance |
VNC or VNO = V+ or GND, | Switch on, See Figure 17 |
25°C | 1.8 V | 55 | pF | ||
CCOM(ON) | COM ON capacitance |
VCOM = V+ or GND, | Switch on, See Figure 17 |
25°C | 1.8 V | 55 | pF | ||
CI | Digital input capacitance | VI = V+ or GND, | See Figure 17 | 25°C | 1.8 V | 2 | pF | ||
BW | Bandwidth | RL = 50 Ω, | Switch on, See Figure 20 |
25°C | 1.8 V | 105 | MHz | ||
OISO | Off isolation | RL = 50 Ω, f = 1 MHz, |
Switch off, See Figure 21 |
25°C | 1.8 V | 64 | dB | ||
XTALK | Crosstalk | RL = 50 Ω, f = 1 MHz, |
Switch on, See Figure 22 |
25°C | 1.8 V | 64 | dB | ||
THD | Total harmonic distortion | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, See Figure 24 |
25°C | 1.8 V | 0.06% | |||
SUPPLY | |||||||||
I+ | Positive supply current | VI = V+ or GND, | Switch on or off | 25°C | 1.95 V | 5 | 15 | μA | |
Full | 50 |