SLVSH42C June 2023 – October 2024 TSD05C , TSD12C , TSD15C , TSD18C , TSD24C , TSD36C
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO <50 nA, across operating temperature range | -5.5 | 5.5 | V | ||
| VBR | Break-down voltage | IIO = 1 mA, IO to GND and GND to IO | 7 | 8 | 9 | V | |
| ILEAK | Reverse leakage current | VIO = 5.5 V, IO to GND or GND to IO | 5 | 10 | nA | ||
| VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 24 A, IO to GND or GND to IO | 10.7 | 13.8 | V | ||
| IPP = 30 A, IO to GND or GND to IO | 11.5 | 15 | V | ||||
| TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 9.3 | V | ||||
| RDYN | Dynamic resistance (3) | IO to GND | 0.15 | Ω | |||
| GND to IO | |||||||
| CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 4 | 7 | pF | ||