SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
Limited VOD mode is used to set the actual VOD level and is used when the TUSB1146-Q1 is configured in limited redriver mode. In this mode the VOD is no longer a linear function of the input VID. For example, if the signal at TUSB1146-Q1 input (VID) is at 600mVpp then the TUSB1146-Q1 output VOD is approximately 1000mVpp (assuming LINR_L3 is selected). The limited redriver mode is only supported in the upstream direction (RX1 → SSRX and RX2 → SSRX). The downstream paths always operate in linear redriver mode. Limited redriver mode can be enabled by I2C register. This mode is not supported in GPIO mode. The TUSB1146-Q1 provides four different limited VOD settings. All four settings are available through register control.