SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEBUG_ACCESSORY_MASK | TCPC_INIT_STATUS_MASK | SRC_HIGH_VBUS_STATUS_MASK | SRC_VBUS_STATUS_MASK | VBUS_PRES_DET_STATUS_MASK | VBUS_PRES_INT_MASK | VCONN_PRES_INT_MASK | SINK_VBUS_STATUS_INT_MASK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DEBUG_ACCESSORY_MASK | R/W | 1 | Debug Accessory Connected Mask
0b: Interrupt masked 1b: Interrupt unmasked |
6 | TCPC_INIT_STATUS_MASK | R/W | 1 | TCPC Initialization Status Mask
0b: Interrupt masked 1b: Interrupt unmasked |
5 | SRC_HIGH_VBUS_STATUS_MASK | R/W | 1 | Sourcing High Voltage Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
4 | SRC_VBUS_STATUS_MASK | R/W | 1 | Sourcing VBUS Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
3 | VBUS_PRES_DET_STATUS_MASK | R/W | 1 | VBUS Present Detection Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
2 | VBUS_PRES_INT_MASK | R/W | 1 | VBUS Present Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
1 | VCONN_PRES_INT_MASK | R/W | 1 | VCONN Present Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |
0 | SINK_VBUS_STATUS_INT_MASK | R/W | 1 | Sinking VBUS Status Interrupt Mask
0b: Interrupt masked 1b: Interrupt unmasked |