SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TX_BUF_HDR_BYTE_1 | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | TX_BUF_HDR_BYTE_1 | R/W | 0x00 | Byte 1 (bits 15:8) of USB PD message header. |