SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TUSB422 clears this register after packet is transmitted regardless of outcome.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TX_BYTE_COUNT | |||||||
RWU |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | TX_BYTE_COUNT | RWU | 0x00 | The number of bytes the TCPM will write. This is the number of bytes in the TX_BUFFER_DATA_OBJECTS plus two (for the TX_BUF_HEADER) |