SLLSEW6C November 2016 – June 2018 TUSB422
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LFO_TIMER_MASK | CC_FAULT_MASK | OTSD_MASK | Reserved | |||
R | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | Reserved | R | 000 | Reserved |
4 | LFO_TIMER_MASK | R/W | 0 | 0b: Interrupt masked.
1b: Interrupt unmasked |
3 | CC_FAULT_MASK | R/W | 0 | 0b: Interrupt masked.
1b: Interrupt unmasked |
2 | OTSD_MASK | R/W | 0 | 0b: Interrupt masked.
1b: Interrupt unmasked |
1:0 | Reserved | R/W | 0 | Reserved |