SLLSEZ0E April 2017 – April 2018 TUSB544
PRODUCTION DATA.
GENERAL_4 is shown in Figure 22 and described in Table 13.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | SWAP_SEL | EQ_OVERIDE | HPDIN_OVERRIDE | FLIPSEL | CTLSEL[1:0] | |
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h |
Reserved |
6 | RESERVED | R/W | 0h | Reserved |
5 | SWAP_SEL | R/W | 0h | Setting of this field performs global direction swap on all the channels
0 – Channel directions and EQ settings are in normal mode (Default) 1 – Reverse all channel directions and EQ settings for the input ports |
4 | EQ_OVERIDE | R/W | 0h | Setting of this field will allow software to use EQ settings from registers instead of value sample from pins.
0 – EQ settings based on sampled state of the EQ pins. 1 – EQ settings based on programmed value of each of the EQ registers |
3 | HPDIN_OVERRIDE | R/W | 0h | 0 – HPD IN based on state of HPD_IN pin (Default)
1 – HPD_IN high. |
2 | FLIPSEL | R/W | 0h | FLIPSEL. Refer to Table 5 and Table 6 for this field functionality. |
1-0 | CTLSEL[1:0] | R/W | 1h | 00 – Disabled. All RX and TX for USB3 and DisplayPort are disabled.
01 – USB3.1 only enabled. (Default) 10 – Four DisplayPort lanes enabled. 11 – Two DisplayPort lanes and one USB3.1 |