SLLSFO9A May 2024 – September 2024 TUSB564-Q1
PRODUCTION DATA
It may be necessary to incorporate an ESD component to protect the TUSB564-Q1 from electrostatic discharge (ESD). TI recommends following the ESD protection recommendations listed in Table 8-2. A clamp voltage greater than value specified in Table 8-2 may require a RESD on each differential pin. Place the ESD component near the USB connector.
| PARAMETER | RECOMMENDATION |
|---|---|
| Breakdown voltage | ≥ 3.5V |
| I/O line capacitance | Data rates ≤ 5Gbps: ≤ 0.50pF |
| Data rates > 5Gbps: ≤ 0.35pF | |
| Delta capacitance between any P and N I/O pins | ≤ 0.07pF |
| Clamping voltage at 8A IPP IO to GND (1) | ≤ 4.5V |
| Typical dynamic resistance | ≤ 30mΩ |
| MANUFACTURER | PART NUMBER | RESD TO SUPPORT IEC 61000-4-2 CONTACT ±8kV |
|---|---|---|
| Nexperia | PUSB3FR4 | 1Ω |
| Nexperia | PESD2V8Y1BSF | 1Ω |
| Texas Instruments | TPD1E04U04DPLR | 2Ω |
| Texas Instruments | TPD4E02B04DQAR | 2Ω |