SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | Propagation delay time | A-to-B | 1.1 | 6.3 | 1 | 5.2 | 0.9 | 4.7 | ns |
B-to-A | 1.2 | 6.6 | 1.1 | 5.1 | 0.9 | 4.4 | |||
ten | Enable time | OE-to-A | 1 | 1 | 1 | μs | |||
OE-to-B | 1 | 1 | 1 | ||||||
tdis | Disable time | OE-to-A | 5.1 | 21.3 | 4.6 | 15.2 | 4.6 | 13.2 | ns |
OE-to-B | 4.4 | 20.8 | 3.8 | 16 | 3.9 | 13.9 | |||
trA, tfA | Input rise time, input fall time | A-port rise and fall times | 0.8 | 3 | 0.8 | 3 | 0.8 | 3 | ns |
trB, tfB | Input rise time, input fall time | B-port rise and fall times | 0.7 | 2.6 | 0.5 | 2.8 | 0.4 | 2.7 | ns |
tSK(O) | Skew (time), output | Channel-to-channel skew | 0.5 | 0.5 | 0.5 | ns | |||
Maximum data rate | 100 | 100 | 100 | Mbps |