SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | |||
VCCB | Supply voltage | 1.65 | 5.5 | ||||
VIH | High-level input voltage | Data inputs | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | VCCI × 0.65(3) | VCCI | V | |
OE | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | VCCA × 0.65 | 5.5 | ||||
VIL | Low-level input voltage | Data inputs | VCCA = 1.2 V to 5.5 V VCCB = 1.65 V to 5.5 V | 0 | VCCI × 0.35(3) | V | |
OE | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | 0 | VCCA × 0.35 | ||||
VO | Voltage applied to any output in the high-impedance or power-off state | A-port | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | 0 | 3.6 | V | |
B-port | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | 0 | 5.5 | ||||
Δt/Δv | Input transition rise or fall rate | A-port inputs | VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 5.5 V | 40 | ns/V | ||
B-port inputs | VCCA = 1.2 V to 3.6 V | VCCB = 1.65 V to 3.6 V | 40 | ||||
VCCB = 4.5 V to 5.5 V | 30 | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |