SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | VCCB = 5 V | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tpd | Propagation delay time | A-to-B | 6.9 | 5.7 | 5.3 | 5.5 | ns | ||||||||
B-to-A | 7.4 | 6.4 | 6 | 5.8 | |||||||||||
ten | Enable time | OE-to-A | 1 | 1 | 1 | 1 | µs | ||||||||
OE-to-B | 1 | 1 | 1 | 1 | |||||||||||
tdis | Disable time | OE-to-A | 18 | 15 | 14 | 14 | ns | ||||||||
OE-to-B | 20 | 17 | 16 | 16 | |||||||||||
trA, tfA | Input rise time, input fall time | A-port rise and fall times | 4.2 | 4.2 | 4.2 | 4.2 | ns | ||||||||
trB, tfB | Input rise time, input fall time | B-port rise and fall times | 2.1 | 1.5 | 1.2 | 1.1 | ns | ||||||||
tSK(O) | Skew (time), output | Channel-to-channel skew | 0.4 | 0.5 | 0.5 | 1.4 | ns | ||||||||
Maximum data rate | 20 | 20 | 20 | 20 | Mbps |