SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 9-1. And make sure the VCCA ≤ VCCB.
DESIGN PARAMETERS | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 1.2 V to 3.6 V | |||
Output voltage range | 1.65 V to 5.5 V |