SCES650J April 2006 – October 2020 TXB0104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA = 1.8 V, VCCB =1.8 V | VCCA = 2.5 V, VCCB = 2.5 V | VCCA = 2.5 V, VCCB = 5 V | VCCA = 3.3 V, VCCB = 3.3 V to 5 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
CpdA | Power dissipation capacitance | CL = 0 f = 10 MHz tr = tf = 1 ns OE = VCCA (outputs enabled) | A-port input, B-port output | 8 | 8 | 8 | 9 | pF | ||||||||
B-port input, A-port output | 11 | 11 | 11 | 11 | ||||||||||||
CpdB | Power dissipation capacitance | A-port input, B-port output | 28 | 29 | 29 | 29 | ||||||||||
B-port input, A-port output | 18 | 19 | 21 | 22 | ||||||||||||
CpdA | Power dissipation capacitance | CL = 0 f = 10 MHz tr = tf = 1 ns OE = GND (outputs disabled) | A-port input, B-port output | 0.01 | 0.01 | 0.01 | 0.01 | pF | ||||||||
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.01 | ||||||||||||
CpdB | Power dissipation capacitance | A-port input, B-port output | 0.01 | 0.01 | 0.01 | 0.03 | ||||||||||
B-port input, A-port output | 0.01 | 0.01 | 0.01 | 0.04 |