SCES650I APRIL   2006  – March 2018 TXB0104

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application Block Diagram for TXB010X
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Assignments: GXU and ZXU Package
    3.     Pin Assignments: YZT Package
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: VCCA = 1.2 V
    7. 6.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics: VCCA = 1.2 V
    12. 6.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 6.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 6.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 6.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 6.16 Operating Characteristics: VCCA = 1.2 V to 1.5 V, VCCB = 1.5 V to 1.8 V
    17. 6.17 Operating Characteristics: VCCA = 1.8 V to 3.3 V, VCCB = 1.8 V to 5 V
    18. 6.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • RUT|12
  • YZT|12
  • PW|14
  • ZXU|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VCCA Supply voltage 1.2 3.6 V
VCCB Supply voltage 1.65 5.5
VIH High-level input voltage Data inputs VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
VCCI × 0.65(3) VCCI V
OE VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
VCCA × 0.65 5.5
VIL Low-level input voltage Data inputs VCCA = 1.2 V to 5.5 V
VCCB = 1.65 V to 5.5 V
0 VCCI × 0.35(3) V
OE VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
0 VCCA × 0.35
VO Voltage applied to any
output in the high-impedance
or power-off state
A-port VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
0 3.6 V
B-port VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
0 5.5
Δt/Δv Input transition
rise or fall rate
A-port inputs VCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
40 ns/V
B-port inputs VCCA = 1.2 V to 3.6 V VCCB = 1.65 V to 3.6 V 40
VCCB = 4.5 V to 5.5 V 30
TA Operating free-air temperature –40 85 °C
The A and B sides of an unused data I/O pair must be held in the same state, that is, both at VCCI or both at GND.
VCCA must be less than or equal to VCCB and must not exceed 3.6 V.
VCCI is the supply voltage associated with the input port.