SCES643H November   2006  – August 2020 TXB0108

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: VCCA = 1.2 V
    7. 6.7  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Timing Requirements: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics: VCCA = 1.2 V
    12. 6.12 Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    13. 6.13 Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    14. 6.14 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    15. 6.15 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    16. 6.16 Operating Characteristics
    17. 6.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Output Load Considerations
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Addendum
      1. 13.1.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NME|20
  • YZP|20
  • DQS|20
  • PW|20
  • RGY|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)(2)
PARAMETERTEST CONDITIONSVCCAVCCBTA = 25°C–40°C to 85°CUNIT
MINTYPMAXMINMAX
VOHAIOH = –20 μA1.2 V1.1V
1.4 V to 3.6 VVCCA – 0.4
VOLAIOL = 20 μA1.2 V0.3V
1.4 V to 3.6 V0.4
VOHBIOH = –20 μA1.65 V to 5.5 VVCCB – 0.4V
VOLBIOL = 20 μA1.65 V to 5.5 V0.4V
IIOE1.2 V to 3.6 V1.65 V to 5.5 V±1±2μA
IoffA port0 V0 V to 5.5 V±1±2μA
B port0 V to 3.6 V0 V±1±2
IOZA or B portOE = GND1.2 V to 3.6 V1.65 V to 5.5 V±1±2μA
ICCAVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V0.06μA
1.4 V to 3.6 V5
3.6 V0 V2
0 V5.5 V–2
ICCBVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V3.4μA
1.4 V to 3.6 V5
3.6 V0 V–2
0 V5.5 V2
ICCA + ICCBVI = VCCI or GND,
IO = 0
1.2 V1.65 V to 5.5 V3.5μA
1.4 V to 3.6 V10
ICCZAVI = VCCI or GND,
IO = 0,
OE = GND
1.2 V1.65 V to 5.5 V0.05μA
1.4 V to 3.6 V5
ICCZBVI = VCCI or GND,
IO = 0,
OE = GND
1.2 V1.65 V to 5.5 V3.3μA
1.4 V to 3.6 V5
CIOE1.2 V to 3.6 V1.65 V to 5.5 V55.5pF
CioA port1.2 V to 3.6 V1.65 V to 5.5 V56.5pF
B port810
VCCI is the supply voltage associated with the input port.
VCCO is the supply voltage associated with the output port.