SCES991 June 2025 TXG8020 , TXG8021
ADVANCE INFORMATION
The outputs for this device are disabled and enter a high-impedance state when either supply is left floating (disconnected), and with the complementary supply within recommended operating conditions. It is recommended that the inputs are kept low before floating (disconnecting) either supply.
The ICCx(floating) in the Section 5.4 specifies the maximum supply current. The Ioff(float) in the Section 5.4 specifies the maximum leakage into or out of any input or output pin on the device.