SLOS094H November   1970  – February 2026 UA741

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics: μA741C
    5. 5.5 Electrical Characteristics: μA741Y
    6. 5.6 Switching Characteristics: μA741C
    7. 5.7 Switching Characteristics: μA741Y
    8. 5.8 Typical Characteristics
  7. 6 Application and Implementation
  8. 7 Power Supply Recommendations
  9. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
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
Description

The µA741 device is a general-purpose operational amplifier.

The high common-mode input voltage range and the absence of latch-up make the amplifier an excellent choice for voltage-follower applications. The device is short-circuit protected and the internal frequency compensation provides stability without external components.

The µA741C device is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
µA741CD SOIC (8) 4.90mm × 3.91mm
µA741CP PDIP (8) 9.81mm × 6.35mm
µA741CPS SO (8) 6.20mm × 5.30mm
For all available packages, see the orderable addendum at the end of the data sheet.
UA741 Functional Block Diagram Functional Block Diagram