SLOS094H November   1970  – February 2026 UA741

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics: μA741C
    5. 5.5 Electrical Characteristics: μA741Y
    6. 5.6 Switching Characteristics: μA741C
    7. 5.7 Switching Characteristics: μA741Y
    8. 5.8 Typical Characteristics
  7. 6 Application and Implementation
  8. 7 Power Supply Recommendations
  9. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
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
Electrical Characteristics: μA741Y

at specified virtual junction temperature, VCC± = ±15V, TA = 25°C (unless otherwise noted
PARAMETERTEST CONDITIONS (1)MINTYPMAXUNIT
VIOInput offset voltageVO = 00.35mV
IIOInput offset currentVO = 00.005200nA
IIBInput bias currentVO = 00.01500nA
VICRCommon-mode input voltage range±12±13V
VOMMaximum peak output voltage swingRL = 10kΩ±12±14.95V
RL = 2kΩ±10±14.8
AVDLarge-signal differential voltage amplificationRL ≥ 2kΩ20200V/mV
riInput resistance540GΩ
roOutput resistance f = 1MHz, IO = 0A575Ω
CiInput capacitance3pF
CMRRCommon-mode rejection ratioVIC = VICRmin7090dB
kSVSSupply voltage sensitivity (ΔVIO/ΔVCC)VCC = ±9 V to ±15 V30150µV/V
IOSShort-circuit output current±80mA
ICCSupply currentVO = 0; no load0.132.8mA
All characteristics are measured under open-loop conditions with zero common-mode voltage unless otherwise specified.