SLOS094G November 1970 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS (1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 | 1 | 5 | mV | |
ΔVIO(adj) | Offset voltage adjust range | VO = 0 | ±15 | mV | ||
IIO | Input offset current | VO = 0 | 20 | 200 | nA | |
IIB | Input bias current | VO = 0 | 80 | 500 | nA | |
VICR | Common-mode input voltage range | ±12 | ±13 | V | ||
VOM | Maximum peak output voltage swing | RL = 10 kΩ | ±12 | ±14 | V | |
RL = 2 kΩ | ±10 | ±13 | ||||
AVD | Large-signal differential voltage amplification | RL ≥ 2 kΩ | 20 | 200 | V/mV | |
ri | Input resistance | 0.3 | 2 | MΩ | ||
ro | Output resistance | VO = 0; see(2) | 75 | Ω | ||
Ci | Input capacitance | 1.4 | pF | |||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 70 | 90 | dB | |
kSVS | Supply voltage sensitivity (ΔVIO/ΔVCC) | VCC = ±9 V to ±15 V | 30 | 150 | µV/V | |
IOS | Short-circuit output current | ±25 | ±40 | mA | ||
ICC | Supply current | VO = 0; no load | 1.7 | 2.8 | mA | |
PD | Total power dissipation | VO = 0; no load | 50 | 85 | mW |