SLOS094G November 1970 – January 2018
PRODUCTION DATA.
The μA741 device is specified for operation from ±5 to ±15 V; many specifications apply from 0°C to 70°C. Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.
CAUTION
Supply voltages larger than ±18 V can permanently damage the device (see Absolute Maximum Ratings).