SLUS223H April 1997 – October 2024 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VVCC | Low impedance source | 30 | V | |
| IVCC < 30 mA | Self Limiting | |||
| VVFB and VISENSE | Analog input voltage | –0.3 | 6.3 | V |
| VVC | Input Voltage, Q and D Package only | 30 | V | |
| IOUTPUT | Output drive current | ±1 | A | |
| ICOMP | Error amplifier output sink current | 10 | mA | |
| EOUTPUT | Output energy (capacitive load) | 5 | µJ | |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |