SLUSE80A September 2021 – November 2021 UCC14240-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVIN | Primary-side input voltage to GNDP | 21 | 24 | 27 | V |
VENA | Enable to GNDP | 0 | 5.5 | V | |
V/PG | Powergood to GNDP | 0 | 5.5 | V | |
VVDD | VDD to VEE | 18 | 25 | V | |
VVEE | COM to VEE | 2.5 | VDD – VEE | V | |
VFBVDD | FBVDD to VEE | 0 | 2.5 | 5.5 | V |
VFBVEE | FBVEE to VEE | 0 | 2.5 | 5.5 | V |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |