over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
|
VIN to GNDP | –0.3 | 32 | V |
|
ENA, /PG to GNDP | –0.3 | 7 | V |
|
VDD, VEE, FBVDD, FBVEE to
VEE | –0.3 | 32 | V |
PLOSS_MAX |
Total power loss at TA = 25 °C | | 2.45 | W |
POUT_VDD_MAX |
Total (VDD - VEE) output power at TA = 25
°C | | 4 | W |
POUT_VEE_MAX |
Total (COM - VEE) output power at TA = 25
°C | | 0.75 | W |
TJ |
Operating junction temperature range | –40 | 150 | °C |
Tstg |
Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply
functional operation of the device at these or any
other conditions beyond those listed in the
Recommended Operating Conditions table. If
used outside the Recommended Operating Conditions
but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may
affect device reliability, functionality,
performance, and shorten the device lifetime.